IESNA:LM-63-2002
[TEST]P1056039
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S575D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1955
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
981.4 974.2 969.8 962.6 953.2 940.2 925.1 907.7 888.2 866.6
842.7 816.7 789.3 761.1 730.8 699.8 668 635.5 601.5 566.9
530.1 494.7 458.6 422.5 385.6 348.8 311.2 271.5 234 198.6
160.3 126.4 93.9 63.5 36.1 13 0
981.4 985.7 980.7 969.8 954.7 936.6 915 891.1 865.9 837.7
808.1 776.3 743.1 709.1 673.8 636.9 600.1 562.6 525 486.7
448.5 409.5 371.2 332.9 295.4 258.5 222.4 187.8 153.1 121.3
97.5 76.5 57 39.7 24.6 11.6 0
981.4 977.1 967.7 949.6 928 904.1 876 844.9 811.7 775.6
738 697.6 656.4 614.5 572.7 530.1 488.9 448.5 409.5 369.7
332.2 296.1 260.7 228.2 195 170.4 149.5 130.7 111.9 94.6
78 62.8 48.4 34.7 22.4 10.8 0
981.4 978.5 962.6 940.2 914.2 884.6 852.1 814.6 772.7 729.4
684.6 639.1 593.6 548.1 503.3 460 416.7 376.2 338.7 303.3
268.6 234.7 210.1 190.6 170.4 150.9 132.9 117 101.1 85.9
71.5 58.5 44.8 32.5 20.9 9.4 0
981.4 979.9 967 944.6 916.4 886.1 849.2 808.8 766.2 720
671.6 622.5 576.3 530.1 485.3 441.2 401.5 362.5 325.7 291
255.6 228.2 207.3 187.8 167.5 149.5 132.2 116.3 101.1 85.9
72.2 58.5 45.5 32.5 20.9 10.1 0
